VRUSB-1US
DISCONTINUED
Vizia RF + Installer Tool USB
Utilized for creating a complete Vizia RF + network including zone controllers and scene controllers.
Country of Origin : Mexico
Instruction Sheet
Technical Information
-
General Information
UPC : 078477542705
Features & Benefits
- System Requirements:
- Supported OS: Windows Server 2003; Windows Server 2008;Windows Vista; Windows XP, Windows 7
- *RF Installer is currently incompatible with most installations of Windows 8 and Windows 10.
- Processor: 400 MHz Pentium processor or equivalent(Minimum); 1GHz Pentium processor or equivalent(Recommended)
- RAM: 256 MB (Minimum); 512 MB (Recommended)
- Hard Disk: Up to 500 MB of available space may be required
- Display: 800 x 600, 256 colors (Minimum); 1024 x 768 high color, 32-bit (Recommended)
Related Videos
Home Automation
Leviton Decora Devices
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors