VRE06-1LZ
DISCONTINUED
Vizia RF + 600W Electronic Low Voltage Scene Capable Dimmer for single pole, 3-way or more applications, with LED locator and brightness display. White face assembled on device, ivory and light almond faces included.
Vizia RF +™ is the perfect image of “smart” lighting control, featuring Z-Wave® radio frequency technology and compatibility with Leviton’s Decora® products. The robust radio frequency system offers one-touch control of lights and appliances, dramatic scene transitions, timed events and many desirable options that will enhance your home. Vizia RF + products adapt to your lifestyle without the need for new wiring, providing a luxurious upgrade for less than you might imagine.
Country of Origin : China
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477388884
Product Features
Available Color Kits : Ivry-I Wht-W Almnd-A Gry-G Blk-E Brwn-B LA-T
Color : White, Ivory, Light Almond
Color Change Kit : VPKIT-MD
LED Color : Green
Light : LED Locator and Brightness Display
Load Rating : 600W
Load Type : Electronic Low Voltage
Notes : Use VRCZ1-1L, VP00R-10 or VP00R-1L for 3-way applications
Protection : Radio/TV Filter
Standards and Certifications : UL/CSA
Style Name : Vizia RF +
Switch Type : Single-Pole, 3-Way or More Applications
Type : Digital / Z-Wave 900MHz
Voltage : 120 VAC
Wallplate : Order Separately
Warranty : 5-Year Limited
Features & Benefits
- Supports Z-Wave Beaming
Related Videos
Home Automation
Leviton Decora Devices
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors