VPM10-1LZ
DISCONTINUED
Vizia + 1000W-120VAC Incandescent or 1000VA-120VAC Magnetic Low Voltage Dimmer for single pole, 3-way or more applications, with LED locator and brightness display. White face assembled on device, ivory and light almond faces included.
Leviton’s exciting new Vizia Collection of lighting and fan speed controls offers elegant, digital design and adds a sophisticated touch of class to any residential interior. The Vizia Collection integrates digital engineering, intuitive operation, and a stylish form factor that is compatible with Leviton’s legendary Decora devices and screwless snap-on wall plates.
Country of Origin : China
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847738899
Product Features
Available Color Kits : Ivry-I Wht-W Almnd-A Gry-G Blk-E Brwn-B LA-T
Color : White, Ivory, Light Almond
Color Change Kit : VPKIT-MD
LED Color : Green
Light : LED Locator and Brightness Display
Load Rating : 1000W/VA
Load Type : Incandescent / Mag Low-Voltage
Protection : Radio/TV Filter
Standards and Certifications : UL/CSA
Style Name : Vizia +
Switch Type : Single-Pole, 3-Way or More Applications
Type : Digital
Voltage : 120 VAC
Wallplate : Order Separately
Warranty : 5-Year Limited
Related Videos
Leviton Decora Devices
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors