Switch Companion with Locator LED for Multi-Location Switching, 120VAC, 60Hz
VP0SR-1LZ
The Switch Companion is designed for use in a multi-location application only and must be used with a Leviton Decora 24-Hour Programmable Timer Switch allowing the lighting or motor load to be controlled from more than one location. Its stylish look is compatible with other Decora devices and wallplates (sold separately). A neutral wire is required for installation. White face assembled on device with ivory and light almond faceplates included.
For use with the VPT24 24-Hour Programmable Timer Switches, 120VAC, 60Hz
- PRACTICAL – turn lights or motor loads on/off from multiple locations
- VERSATILE – 3-way or up to 4 additional locations when used with a Decora VPT24 24-Hour Programmable Timer Switch
- INTUITIVE – locator LED illuminates when load is off making it easy to locate in the dark
- STYLISH – modern appearance that coordinates with other Leviton Decora devices
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477389164
Product Features
Action : ON/OFF
Available Color Kits : Ivry-I Wht-W Almnd-A Gry-G Blk-E Brwn-B LA-T
Color : White, Ivory, Light Almond
Color Change Kit : VPKIT-MS
LED Color : Green
Light : LED Locator
Protection : Radio/TV Filter
Standards and Certifications : UL/CSA
Style Name : Vizia +
Switch Type : 3-Way or Up to 5 Location Applications
Type : Digital
Voltage : 120 VAC
Wallplate : Order Separately
Warranty : 5-Year Limited