Loading...

Switch Companion for Multi-Location Switching, 120VAC, 60Hz

VP0SR-10Z

The Switch Companion is designed for use in a multi-location application only and must be used with a Leviton Decora 24-Hour Programmable Timer Switch allowing the lighting or motor load to be controlled from more than one location. A neutral wire is required for installation. White face assembled on device with ivory and light almond faceplates included. 

For use with the VPT24 24-Hour Programmable Timer Switches,

  • PRACTICAL – turn lights or motor loads on/off from multiple locations
  • VERSATILE – 3-way or up to 9 additional locations when used with a Decora VPT24 24-Hour Programmable Timer Switch
  • STYLISH – modern appearance that coordinates with other Leviton Decora devices and wallplates (sold separately) 
Country of Origin : China

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477389188

  • Product Features

    Available Color Kits : Ivry-I Wht-W Almnd-A Gry-G Blk-E Brwn-B LA-T

    Color : White, Ivory, Light Almond

    Color Change Kit : VPKIT-CS

    Light : None

    Protection : Radio/TV Filter

    Standards and Certifications : UL/CSA

    Style Name : Vizia +

    Switch Type : 3-Way or Up to 10 Location Applications

    Type : Digital

    Voltage : 120 VAC

    Wallplate : Order Separately

    Warranty : 5-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications