VP0SR-10X
DISCONTINUED
Vizia + 120VAC Coordinating Switch Remote to 120VAC Dimmers/Fan Speed Control and VPS15-1L Switch for 3-way or up to 10 location applications (No LED). White face assembled on device, ivory and almond faces included.
Country of Origin : China
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847738917
Product Features
Available Color Kits : Ivry-I Wht-W Almnd-A Gry-G Blk-E Brwn-B LA-T
Color : White Ivory Almond
Color Change Kit : VPKIT-CS
Light : None
Protection : Radio/TV Filter
Standards and Certifications : UL/CSA
Style Name : Vizia +
Switch Type : 3-Way or Up to 10 Location Applications
Type : Digital
Voltage : 120 VAC
Wallplate : Order Separately
Warranty : 5-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors