Economy Patch Cord, 9/125 um Single-Mode OS2, OFNR Duplex, SC-ST, 10 meters
UPDCT-S10
Leviton Fiber Optic Patch Cords are designed to interconnect or cross connect fiber networks within structured cabling systems. Leviton can produce any standard or custom fiber patch cord to meet your needs, and can offer quick-turn services for fast delivery. Leviton offers two series of patch cords: Premium Series and Economy Series. Premium Series Patch Cords offer higher performance, optional custom labels, and optional 100% interferometer testing. Economy Series Patch Cords are a price-competitive stocked or custom ordered solution that meets or exceeds all industry standards.
Specifications
Documents
Technical Information
-
General Information
UPC : 078477588857
RoHS Compliant : Yes
Product Features
Assembly Type : Fiber Patch Cord
Connector : SC-ST
Family : Economy
Fiber Type : OS2
Length : 10 meters
Features & Benefits
- Available in duplex configurations
- Simplex configurations available as custom
- Industry-standard connector options
- All cables 100% optically tested
- Many fiber options: OM1, OM3, OM4, and OS2
- All cords are pre-labeled and individually bagged
- Flexible zip cord cable is easier to manage in high density applications
- Low profile LC zip cord clip is easy to access
- Clear polybag packaging with zip is easy to open and reseal, saving time during installation