Loading...

Economy Patch Cord, 9/125 um Single-Mode OS2, OFNR Duplex, SC-ST, 3 meters

UPDCT-S03

Leviton Fiber Optic Patch Cords are designed to interconnect or cross connect fiber networks within structured cabling systems. Leviton can produce any standard or custom fiber patch cord to meet your needs, and can offer quick-turn services for fast delivery. Leviton offers two series of patch cords: Premium Series and Economy Series. Premium Series Patch Cords offer higher performance, optional custom labels, and optional 100% interferometer testing. Economy Series Patch Cords are a price-competitive stocked or custom ordered solution that meets or exceeds all industry standards.

Country of Origin : United States RoHS Compliant: Yes – Click Here

Specifications

Documents

Technical Information

  • General Information

    UPC : 078477588819

    RoHS Compliant : Yes

  • Product Features

    Assembly Type : Fiber Patch Cord

    Connector : SC-ST

    Family : Economy

    Fiber Type : OS2

    Length : 3 meters

Features & Benefits

  • Available in duplex configurations
  • Simplex configurations available as custom
  • Industry-standard connector options
  • All cables 100% optically tested
  • Many fiber options: OM1, OM3, OM4, and OS2
  • All cords are pre-labeled and individually bagged
  • Flexible zip cord cable is easier to manage in high density applications
  • Low profile LC zip cord clip is easy to access
  • Clear polybag packaging with zip is easy to open and reseal, saving time during installation

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications