OPT-X™ HDX TAP Cassettes
UNHDX-TCS
HDX TAP Cassettes provide real-time monitoring in the network or SAN environment. The traffic analysis point (TAP) is a passive device that enables channel traffic to be reviewed for anomalies in network security or performance. In the HDX cassette, the TAP is part of the structured cabling environment and eliminates the need for an additional panel to deploy the TAPs. Having the TAP inside the HDX cassette increases the density and reduces the fiber footprint required in a cabinet.
Country of Origin : China
Specifications
Documents
Features & Benefits
- Monitor up to 144 fibers in 1RU of rack space
- Low-loss components for best channel performance
- Available in single-mode and multimode OM4, with MTP or LC connectors
- Split ratios of 70:30 and 50:50
- Supports monitoring of 10G, 25G,40G and 100G channels
- Conversion cassette supports breakout ports for 40G and 10G to 25G applications
- Options to support Cisco and Arista 40G tranceivers
Related Videos
Opt-X HDX Cassettes