OPT-X™ HDX Unity Ultra Low Loss Cassettes
UNHDX-CAS
HDX Unity MTP Cassettes are engineered for the most demanding data center networks, where extended reach and multiple connection points are required. They are pre-terminated, pre-tested, and come with 12- or 24-fiber MTP connections. Cassettes are custom-built to your specifications – select from LC or MTP connectors for 10, 40, 100, 200 or 400 Gb/s applications.
Country of Origin : Please Contact Customer Service
Specifications
Documents
Features & Benefits
- Ultra low loss 8- and 12-fiber MTP connectors
- Fit in OPT-X UHDX panels, enclosures, and frames
- Configure up to 48 fibers for 24 channels (10G) and 6 channels (40G)
- Optional IP-5x-rated, internal shutters on LC adapters eliminate the need for dust plugs to reduce waste, speed deployment, and ensure safer installation
- 12-F Applications: Universal Polarity MTP-to-LC Cassettes; require method B trunks with one cassette on each end
- Labeled to identify channel, wiring, and polarity
- Pre-terminated fiber eliminates the need for complicated field terminations and splices
- A variety of fiber types are available including single-mode, multimode, laser optimized multimode
- Easy one-hand installation and removal
Related Videos
Opt-X HDX Cassettes