C7SF Cat 7 23 AWG S/FTP External Cable, LSHF/LSZH, Black, 1640 ft (500 m), Reel
UM10-HF1-X-500BK
Leviton Category 7 S/FTP External cables exceed Category 7 performance standards. They are specified to 600 MHz and rated to 1000 MHz and are suitable for use in all Class F structured wiring cable systems. The applications supported include 10 Gigabit Ethernet, Gigabit Ethernet, Power over Ethernet (PoE), and broadband video transmission at frequencies as high as 600 MHz.
Color: Black
Country of Origin : United Kingdom
Specifications
Documents
Technical Information
Product Features
Product Family : Copper Cable
Brand : C7SF
Category Rating : Cat 7
Color : Black
Construction : S/FTP
Flame Rating : Outdoor/External
Length : 1640 ft (500 m)
Packaging : Reel
Features & Benefits
- Black Polyethylene outer jacket offers superior UV and water resistance
- Violet HFFR-LS (Halogen-Free Flame Retardant Low- Smoke) inner jacket
- Gas injection foamed Polyolefin core insulation offers superior signal speed
- 23 AWG solid annealed copper wire
- 4 twisted pairs individually screened and cabled together providing EMI immunity
- Overall braided screen for improved shielding efficiency, increased mechanical robustness and heat dissipation
- Designed for installation in an external protected environment
- Designed and manufactured in a carbon neutral facility in the UK
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors