Cat 6A RDT I/O Patch Cord, Black
UAOPP
The Cat 6A RDT I/O Patch Cord is a connecting cord designed for data applications such as cameras, IP Security, and other smart building applications. The rugged indoor/outdoor jacket offers protection from water, chemicals, and sunlight for select outdoor environments. It offers excellent signal isolation, with PoE and alien crosstalk performance that exceeds industry standards. The cable's isolation wrap provides superior heat management and noise-reducing performance. Available in lengths 1-50ft. Please contact Customer Service for details.
Color: Black
Country of Origin : United States
Specifications
Documents
Features & Benefits
- Cat 6A rated, backwards compatible for Cat 6 and Cat 5e applications
- Snagless plug design prevents tab breakage
- Outside diameter of 0.235" is easy to manage
- T568B wiring to function in either T568A or T568B application
- Gel-free construction for easy termination
- Sunlight Resistant jacket tested to 1000 hours
- Available in lengths 1-50 feet. Contact Customer Service for details.