Decora® 18W USB Outlet, Type A / C Charging Ports, 15A Receptacle with Wallplate - Black
UAC15-E
15 Amp, 125 Volt Decora® Tamper Resistant Outlet, 18W (3.6 Amp) USB Charger with 10W Type A / 15W Type C Ports, Back and Side Wire NEMA 5-15R Receptacle, Black
- EVERYDAY CHARGING – Built-in USB ports deliver consistent 18W of power for phones and small accessories. Perfect for everyday home changing needs
- MULTI-DEVICE COMPATIBILITY – USB wall outlet for iPhone, Samsung Galaxy, Android phones, smartwatches, e-readers, Bluetooth accessories, & more
- EASY UPGRADE – Replaces a standard outlet in existing boxes to modernize bedrooms and other spaces; includes a matching Decora wallplate for a clean, finished look
- SAFE CHARGING – Smart chip to regulate power, tamper-resistant shutters add child safety, and noise-free charge-only USB ports help protect your data
- SPACE-SAVING – Charge multiple devices at once and free up your outlets; reduces clutter and eliminates bulky adapters for a clean setup
- TRUSTED QUALITY – Built by a brand with 120+ years of electrical expertise; made in North America for reliable, long-lasting performance
Color: Black
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477043127
Electrical Specifications
Amperage : 15 A
Dielectric Voltage : 1250 VAC
Grounding : Grounding
Horsepower Rating : ½ hp
Pole(s) : 2
Power Supply Input and Frequency : 125V, 60Hz
Temperature Rise : Max 30°C
Voltage : 125 VAC
Wire(s) : 3
Environmental Specifications
Flammability Rating : V-0
Operating Temperature : Maximum Continuous 40°C, Minimum -10°C (w/o impact)
Material Specifications
Body Material : Thermoplastic
Face Material : Thermoplastic
Line Contacts : Brass
Mounting Strap : Galvanized Steel
TR Shutter : Thermoplastic
Mechanical Specifications
Product ID : Ratings are marked on device
Screw Terminal Torque : 14-18 lbs.
Termination : Back and Side Wire
Wire Accomodation : #14-#12 AWG Copper Solid or Stranded, #12-#10 AWG Copper Clad
Product Features
Brand : Decora
Color : Black
Feature(s) : Tamper Resistant
Grade : Residential/Commercial Specification Grade
NEMA Configuration : 5-15R
Product Type : USB Receptacle Outlet
USB Power Delivery : No
USB Type : Type A / C
USB Wattage : 18 W
Standards and Certifications
Applicable Standards & Certifications : FCC Part 15 Class B, cCSAus Listed, NOM, UL 1310, UL 498, UL 1310
NEMA : WD-1 and WD-6
Warranty
Warranty : 1-Year Limited
Features & Benefits
- Charges smartphones and other small devices
- Charges most Type-C USB powered devices
- Adapter-free charging for a sleek and uncluttered appearance
- No data transfer capability
- Smart chip recognizes and optimizes the charging requirements of individual devices
- Compatible with USB 3.1, 3.0, 2.0, 1.1 devices
- Tamper-Resistant to help prevent access by most non-rated/foreign objects
- USB Ports tested to withstand over 10,000 insertions
- Includes matching Decora+ screwless wallplate