Cat 6 Outdoor Patch Cord, Black
U6OPP
Patching and connecting cords designed for applications that require use of outside plant cabling such as security cameras, access control and other IoT devices mounted on exterior walls. Leviton’s outside plant solid conductor patch cords feature a narrow profile to support traditional and today's high-density applications. Snagless plug design makes Leviton's outside plant solid conductor patch cords an excellent choice in environments that require OSP cabling. 25 ft length in stock, please contact Customer Service for other lengths.
Color: Black
Country of Origin : United States
Specifications
Documents
Features & Benefits
- 23 AWG bare copper wire insulated with polyethylene
- Two insulated conductors twisted together to form a pair and four such pairs cabled around a cross filler to form the basic unit
- Injected with a water-resistant flooding compound
- Jacketed with black weather-resistant polyethylene jacket
- UL 444 720 hour test (sunlight resistance)
- Cat 6 channel rated
- OSP rated cable
- UTP cable construction
- Snagless plug design
- T568B wiring to function in either T568A or T568B application
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors