TTM10-1LZ
DISCONTINUED
1000VA, 120 Volt AC 60Hz, Single-Pole & 3-Way, True Touch Preset Digital Magnetic Low-Voltage Touch Dimmer, LED Locator Light - White face assembled on device, ivory and light almond faces included.
Leviton offers many products that will help lower electrical costs and add convenience to everyday living. By simply replacing standard switches with dimmers reduces energy consumption and extends bulb life. The True Touch Decora® brand Digital Touch Dimmer is ideal for applications where a low-profile contemporary touch dimmer is desired. True Touch provides fingertip full-range dimming control for incandescent and magnetic low-voltage lighting. Touch once anywhere on the pad to turn lights ON at preset level; touch once anywhere for OFF. Touch and hold to select the precise brightness level desired. True Touch provides full-range single-pole and multi-location dimming when used with TT00R-1 remote unit.
Country of Origin : China
Instruction Sheet
Technical Information
-
General Information
UPC : 078477368633
Product Features
Frequency : 60 Hz
Voltage : 120 VAC
Related Videos
Leviton Decora Devices
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors