TTKIT-GI
DISCONTINUED
Color Change Kits for True Touch Dimmer - Ivory-Gold
Leviton offers many products that will help lower electrical costs and add convenience to everyday living. By simply replacing standard switches with dimmers reduces energy consumption and extends bulb life. IllumaTech Preset Dimmers and Fan Speed Controls feature a low-profile fluid slide bar movement for fine adjustment of light levels or fan speeds that’s accompanied by an easy-to-use ON/OFF preset switch. The switch provides quick ON/OFF control without disturbing your favorite pre-selected settings. Most feature a built-in LED locator light, as well. Models are available for incandescent, magnetic or electronic low-voltage, and Mark 10 Powerline dimming-ballast fluorescent lighting, and quiet and standard fan speed control. All Preset models are designed for both single-pole (one-location) and 3-way (multi-location) applications.
Country of Origin : China
Documents
Technical Information
-
General Information
UPC : 078477011102
Product Features
Brand : True Touch
Color : Ivory-Gold
Device Type : Dimmer
Standards and Certifications : UL/CSA
Style Name : True Touch
Warranty : 2-Year Limited