Loading...

Timer Switch, Digital, Programmable, 120-277V, White

TS300-DW

Digital Programmable Wallbox Timer, 2 hour & 4 hour presets, Control Incandescent and fluorescent lighting and motor loads, visual and audible turnoff warning, 3Way and Multiple Way Switching, no Neutral Required, Dip Switch feature control, 120/230/277VAC, 50/60HZ. Title 24 and IECC and ASHRAE 90.1 Compliant. UL and cUL Listed. Color: White

The Leviton Programmable Digital Timer (TS300) provides energy saving control of indoor incandescent and fluorescent lighting as well as motor loads such as fans and circulating pumps. The TS300 features two presets to meet energy code compliance: two hour timing for California Title 24 and four hour timing for ASHRAE 90.1 requirements.

Do you have a question about an occupancy sensor or vacancy sensor?

Color: White

Country of Origin : China

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477705926

  • Electrical Specifications

    Frequency : 50/60Hz

    Load Rating : 120VAC: 15A Resistive - 10A Ballast - 1200W LED lamp driver - 8A Tungsten - 1/4 HP Motor - 360VA Pilot duty 277VAC: 15A Resistive - 10A Ballast

    Neutral Wire Connection : Not Required

    Voltage : 120/277 VAC

  • Environmental Specifications

    Relative Humidity : 0% to 95% non-condensing

  • Mechanical Specifications

    Construction : High-impact, injection-molded plastic

    Mounting Type : Wall Switch

    Size : Height 4.2" (106.68mm), Width 1.8" (45.72mm), Depth 1.65" (41.91mm)

    Switch Type : 3-Way, Multi-Way

  • Product Features

    Application : Restrooms, Storage rooms, Supply closets, Janitorial spaces, Small office

    Color : White

    Grade : Commercial

    Mounting : Wall Switch

    Product Line : TS300

    Sensor Type : Timer

  • Standards and Certifications

    Listings : Can be used to comply with ASHRAE 90.1 and Title 24, Part 6 countdown timer switch requirements, IECC, UL and cUL listed

  • Type

    Product Type : Programmable Timer

  • Warranty

    Warranty : 5-Year Limited

Features & Benefits

  • Zero arc point switching
  • Wallplate locks access to dip switches for tamper resistance
  • Backlit LED
  • Optional audible blink warning
  • No minimum load requirement
  • Adjustable time delay and sensitivity
  • Walk test indicator
  • Dual 120/277 VAC operation
  • Meets energy code requirements for ASHRAE Standard 90.1, California Title 24 and IECC, UL and cUL listed

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications