TS005-DI5
DISCONTINUED
Discontinued. 5.7" DMX Touch Screen, Software, Power Supply, and Custom Back Box Included.
Leviton’s DMX Touch screen offers a fully flexible user interface to Leviton’s control systems. Implementing touch screen style controls allow for a multi-page user experience specifically tailored to your application.
Country of Origin : Please Contact Customer Service
Instruction Sheet
Documents
Technical Information
Electrical Specifications
Voltage : 12 VDC
Mechanical Specifications
Output : DMX
Product Features
Control Style : DMX
Product Category : Control
Product Line : DMX Touch Screen
Product Type : Lighting Console
Features & Benefits
- DMX Output
- Includes installation back box
- Fully configurable user interface
- UI Element Support
- Buttons
- Pictures
- Picture Buttons
- Bar Graph
- Raise/Lower Buttons
- Button Commands
- Page Change
- Dimmer
- Scene
- Bell Press
- Record
- Active/Inactive Picture
- Configurable Page Background
- Upload/download via USB or Ethernet
- Stand alone controller
- Backlight timeout controllable, touchscreen can be setup so that the backlight does not turn off
- Password protection
- Power requirements: 12Vdc, 500mA
- Display: 320 x 240px, 5.7”, resistive touch, 262K colors
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors