TFR03-405
347V-->240V Step down transformer, with automatic reset circuit protection. 3/4" Nipple and flying leads for termination and attachment to electrical box. 50VA Max Output.
The Leviton 347V to 240V Step Down Transformer allows use of products with 120-277V ratings on 347V circuits. For use with Sector® Relays and specialty power packs.
Country of Origin : China
Documents
Technical Information
-
General Information
UPC : 07847770338
Product Features
Color : Black
Product Line : Sector
Product Type : Transformer
Features & Benefits
- 3/4” nipple and flying leads for termination and attachment to an electrical box
- Internally (Fused) Protected
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors