Tamper-Resistant Decora Plus Receptacle, 15 Amp, 125 Volt
TDR15-T
Color: Light Almond
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477737026
Nema : 5-15R
AC Horsepower Ratings
At Rated Voltage : 1/2 HP
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 75°C
Electrical Specifications
Amperage : 15 A
Body Material : Nylon
Clamp Nuts : Zinc-Plated Steel
Color : Light Almond
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Face Material : Nylon
Ground Clips : Brass-Plated
Grounding : Self-Grounding
Grounding Screw : Brass 8-32
Line Contacts : Phosphor Bronze Triple Wipe 0.031
Pole : 2
Strap Material : Zinc-Plated Steel
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Terminal Screws : Brass 10-32
Voltage : 125 VAC
Wire : 3
Environmental Specifications
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 75°C
Product ID : Ratings are permanently marked on device
Terminal Accom. : 14-10 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Termination : Back or Side Wire
Material Specifications
Body Material : Nylon
Brand : Decora Plus
Clamp Nuts : Zinc-Plated Steel
Color : Light Almond
Device Type : Duplex Receptacle Outlet
Face Material : Nylon
Feature 2 : Tamper-Resistant
Feature 4 : Smooth Face
Grade : Heavy-Duty Industrial Specification Grade
Ground Clips : Brass-Plated
Grounding Screw : Brass 8-32
Line Contacts : Phosphor Bronze Triple Wipe 0.031
NEMA : 5-15R
Strap Material : Zinc-Plated Steel
Terminal Screws : Brass 10-32
Mechanical Specifications
ANSI : C-73
CSA C22.2 No. 42 : File 152105
NOM : 057
Product ID : Ratings are permanently marked on device
Screw Terminal Torque : 14-18 in-lbs
Terminal Accom. : 14-10 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Termination : Back or Side Wire
UL 498 : File E13399
Warranty : 10-Year Limited
Product Features
Amperage : 15 A
Brand : Decora Plus
Color : Light Almond
Current Limiting : Full Rated Current
Device Type : Duplex Receptacle Outlet
Dielectric Voltage : Withstands 2000V per UL498
Feature 2 : Tamper-Resistant
Feature 4 : Smooth Face
Grade : Heavy-Duty Industrial Specification Grade
Grounding : Self-Grounding
NEMA : 5-15R
Pole : 2
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Voltage : 125 VAC
Wire : 3
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File 152105
NOM : 057
UL 498 : File E13399
Warranty : 10-Year Limited
Warranty
At Rated Voltage : 1/2 HP
Warranty : 10-Year Limited
Patents
- CA2621644
- CA2624409
- CA2677283
- MX321216
- US7355117
- US7820909
- US7868719
- US8242362
- US8684771
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.