TDPXX
DISCONTINUED
Discontinued Product. Leviton’s Distribution Equipment is designed for use in theaters, television studios and other spaces where the distribution of power to lighting circuits is required. Our Distribution Equipment offers standard and complete custom options for any configuration. Leviton’s Plug Boxes provide ease of installation, ease of use, and robust durability for connecting temporary stage wiring to dimmer or relay circuits.
Country of Origin : Please Contact Customer Service
Documents
Technical Information
Product Features
Product Category : Power Distribution
Product Line : TDPXX
Product Type : Plug Box
Features & Benefits
- Black industrial finish
- 16 gauge steel construction
- Knockouts on sides and rear
- 3" standard, 1" labels available
- Custom configurations available
- Terminals provided for each circuit, used to connect to incoming power
- Voltage barrier available upon request
- UL Listed #E41104
- Limited 2-year warranty