TCXXX
DISCONTINUED
Discontinued Product. Providing ease of installation, ease of specification, and longevity in use, Leviton's Connector Strips offer easy accessibility to electrical and data outlets.
Country of Origin : Please Contact Customer Service
Documents
Technical Information
-
General Information
UPC : 01
Product Features
Product Category : Power Distribution
Product Line : TCXXX
Product Type : Connector Strip
Features & Benefits
- Minimum 4' long to 99' long, standard 1" increments
- Custom lengths available with no maximum
- 100% pre-wired
- Ships in z-fold sections for easy shipping and handling
- Black industrial standard, white available as custom finish
- All steel construction with gauge steel
- All hanger bracket types supported
- Junction box with terminals located at either end or at center
- 3" tall labels applied to both sides of connector strip
- Feed from either end or center
- Custom configurations available
- UL Listed #E41104
- Limited 2-year warranty