TBI03-1LW
DISCONTINUED
Full Range Digital Incandescent Tabletop Dimmer, 300W, 120 Volt AC 60Hz, Single-Pole, LED Locator - Color White
Leviton offers a full line of dimmers and lighting controls that bring Energy Smart Living to your home. These devices easily replace standard wall switches throughout the house and provide an immediate energy payback. Create the perfect mood in any room and save energy by installing dimmers today.
Country of Origin : China
Instruction Sheet
Technical Information
-
General Information
UPC : 07847713310
Product Features
Color : White
Frequency : 60 Hz
Type : Tabletop Dimmer
Voltage : 120 VAC
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors