Submetering, Wireless Data Transceiver, LCD Screen, Dual Pulse Counter, 1-hour Interval, Battery Powered
T75MB-DP0
Wireless Metering Data Transceiver with LCD (Wireless DCAP required to complete system), dual pulse counter, 1-hour interval battery powered
The Leviton VerifEye™ Wireless Automated Meter Reading (AMR) System is specifically designed to support wireless data collection from energy and water submeters in residential multi-tenant and specific commercial building applications. This fixed-network system allows for ease of data acquisition and export to tenant billing software and management platforms.
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477645819
Features & Benefits
The Wireless Metering Data Transceiver (MDT) with LCD is for use in properties where easy access to submeter readings are required under the Americans with Disabilities Act. The LCD screen displays the consumption for 60 seconds when the button is pushed and displays the same consumption value as the submeter. All programmed parameters transfer to the DCAP for seamless integration into the data provided by the CIT and daily reports.
- Specialized enclosure with a standard sized wallplate back piece that mounts to a standard 1-gang electrical box for a professional looking installation
- Powered by two AA batteries for a five-year battery life under typical conditions
- NTEP certification #16-013 accepted by California Weights and Measures