15 Amp SmartlockPro® GFCI Combination Receptacle/Outlet, Tamper-Resistant
T7591-PT
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847747455
Nema : 5-15R
AC Horsepower Ratings
At Rated Voltage : 1 HP
Short Circuit Current Rating : up to 10KA
Temperature Rise : 80ºC max at full rated current after 50 cyc OL at 150% rated current for both AC and DC per UL498
Electrical Specifications
Flammability : Rated V-2 per UL 94
Operating Temperature : -35°C to 65°C
Short Circuit Current Rating : up to 10KA
Temperature Rise : 80ºC max at full rated current after 50 cyc OL at 150% rated current for both AC and DC per UL498
Environmental Specifications
Body Material : Polycarbonate
Clamp Nuts : Steel
Face Material : Nylon
Flammability : Rated V-2 per UL 94
Grounding Screw : Brass 8-32
Operating Temperature : -35°C to 65°C
Terminal Screws : Brass 8-32
Yoke : Zinc-Plated Steel
Material Specifications
Body Material : Polycarbonate
Clamp Nuts : Steel
Face Material : Nylon
Grounding Screw : Brass 8-32
Product ID : Ratings are permanently marked on device
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Terminal Screws : Brass 8-32
Yoke : Zinc-Plated Steel
Mechanical Specifications
Diagnostics : w/ Indicator Light
Product ID : Ratings are permanently marked on device
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Trip Level : 5mA plus or minus 1mA
Performance Data
Amperage : 15 A
Body Material : Polycarbonate
Color : Light Almond
Diagnostics : w/ Indicator Light
Face Material : Nylon
Feature : Tamper-Resistant
Grade : Residential
Grounding : GFCI Ground Fault
NEMA : 5-15R
Pole : 2
Standards and Certifications : UL/CSA
Strap Material : Steel
Termination : Back & Side
Trip Level : 5mA plus or minus 1mA
Voltage : 125 VAC
Warranty : 2-Year Limited
Wire : 3
Product Features
Amperage : 15 A
At Rated Voltage : 1 HP
Color : Light Almond
Feature : Tamper-Resistant
Grade : Residential
Grounding : GFCI Ground Fault
NEMA : 5-15R
Pole : 2
Standards and Certifications : UL/CSA
Strap Material : Steel
Termination : Back & Side
Type : Combination with Light
Voltage : 125 VAC
Warranty : 2-Year Limited
Wire : 3
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File LR-57811
NEMA : WD-1 & WD-6
NOM : 057
UL 498 : File E-48380
UL 943 : Class A (GFCI)