Loading...

5”x10” Metal Fiber Splice Tray, Ribbon Style

T6XRB-40Q

Splice Trays provide complete protection for delicate stripped fibers and splices for all types of fiber cable designs. All trays accommodate a wide variety of splice holders and feature a clear polycarbonate cover for viewing of tray contents. Central and offset mounting holes are protected by a spacer block which prevents fiber damage during installation and removal.

Country of Origin : United States

Specifications

Documents

Technical Information

  • General Information

    UPC : 078477238783

Features & Benefits

  • Available in four-inch and five-inch widths
  • Clear polycarbonate covers
  • Tie-down holes for securing incoming fibers
  • 12-fiber and 24-fiber high-density versions
  • Choose from heat shrink or ribbon-style splice trays
  • Central and offset mounting holes for installation in enclosures
  • Mounting hole spacer block creates a protected path to avoid fiber damage during installation and removal
  • 4 x 7 inch trays compatible with applicable SDX fiber enclosures
  • Compatible with LIGHTSPACE™ fiber enclosures

Related Videos

Mass Fusion Fiber Splicing in a Large SDX Wall Mount Fiber Enclosure

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications