Dual Marked “Controlled” Tamper-Resistant USB Receptacle, Type A/C, 20 Amp 125 Volt, White
T5833-2W
Dual Marked Controlled Combination Duplex Decora Receptacle And USB Charger Type A-C. 20 Amp 125 Volt, 2 Pole, 3-Wire, NEMA 5-20R, White
- Ideal for new or retro-fit applications to comply with NEC Article 406.3(E), CA Title 24, ASHRAE Energy Efficiency Standard 90.1 and other energy codes
- Built-in smart chip recognizes the individual device’s charging requirement to optimize the charge
- Two high-powered charging ports deliver a combined total of 5.1A charging current and 25+ watts of power
- Ideal for commercial applications including office buildings, airport lounges, restaurants, college dormitories, hotels, cafes, and more.
Color: White
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477329788
Nema : 5-20R
Electrical Specifications
Amperage : 20 A
Grounding : Self Grounding
Pole : 2.0
Voltage : 125 VAC
Wire : 3.0
Environmental Specifications
Operating Temperature : -10C to 40C
Horsepower Rating (AC)
Horsepower Rating : 1/2 HP
Material Specifications
Body Material : Thermoplastic
Color : White
Cover Material : Thermoplastic
Grade : Residential/Commercial Specification Grade
Ground Contacts : Brass
Grounding Screw : Plated Steel
Strap Material : Galvanized Steel
Mechanical Specifications
Product ID : Ratings are permenantly marked on device
Screw Terminal Torque : 14-18 in-lb
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Termination : Back & Side Wire
Product Features
Brand : Decora Plus
Color : White
Device Type : Duplex Receptacle Outlet
Feature : Marked Controlled,USB
Grade : Heavy-Duty Hospital Grade
Standards & Certifications
NEMA : 5-20R
Warranty
Warranty : 2-Year Limited
Patents
- US8242362
- CA2624409
- US7355117
- US7820909
- US7868719
- US8944859
- US9543667
- US9368982
- CA2869845
- CA2857863
- US9496726
- CA2677283
- CA2621644
- MX338817
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.