Tamper-Resistant USB Receptacle, 20 Amp, 125 Volt
T5832-HGT
Duplex Receptacle Outlet, Heavy-Duty Hospital Grade, Tamper-Resistant, with USB, Smooth Face, 20 Amp, 125 Volt, Back or Side Wire, NEMA 5-20R, 2-Pole, 3-Wire, Self-Grounding - Light Almond
Color: Light Almond
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477685518
Nema : 5-20R
AC Horsepower Ratings
At Rated Voltage : 1 HP
Electrical Specifications
Amperage : 20 A
Dielectric Voltage : Withstands 2000V per CSA
Grounding : Self-Grounding
Pole : 2
Temperature Rise : Max 30C after 100 cycles OL
Voltage : 125 VAC
Wire : 3
Environmental Specifications
Flammability : Rated V-0 per UL 94
Operating Temperature : -10°C to 40°C
Material Specifications
Body Material : PBT Thermoplastic polyester resin
Face Material : PBT
Ground Clips : Brass
Grounding Screw : Steel
Line Contacts : Brass
Strap Material : Steel
Terminal Clamp : Brass
Terminal Screws : Steel
Mechanical Specifications
Product ID : Stamped on Strap
Screw Terminal Torque : 14-18 in-lbs
Terminal Accom. : 14-12 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Termination : Back or Side Wire
Product Features
Color : Light Almond
Device Type : Duplex Receptacle Outlet
Feature : Tamper-Resistant,with USB,Smooth Face
Grade : Heavy-Duty Hospital Grade
NEMA : 5-20R
Standards and Certifications
ANSI : C-73
Applicable Standards : UL 498 and 1310, CSA C22.2 Nos. 42 and 223
Certification/Listing : cCSAus, NOM-ANCE
NEMA : WD-1 & WD-6
Warranty
Warranty : 2-Year Limited
Patents
- CA2621644
- US7355117
- CA2857863
- US9543667
- US8944859
- CA2869845
- CA2677283
- MX338817
- US7868719
- US9368982
- US9496726
- US7820909
- CA2624409
- US8242362
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.