Loading...

Tamper-Resistant Single Receptacle, Recessed Clock-Hanger, 20 Amp, 125 Volt

T5361-CH

Single Receptacle Outlet, Commercial Specification Grade, Recessed Clock-Hanger, Tamper-Resistant, Smooth Face, 20 Amp, 125 Volt, Back or Side Wire, NEMA 5-20R, 2-Pole, 3-Wire - Stainless Steel
UPC Code: 078477703410
Country of Origin : Mexico

Product Information

  • AC Horsepower Ratings

    At Rated Voltage : 1 HP

  • Electrical Specifications

    Amperage : 20 A

    Dielectric Voltage : Withstands 2000V per UL498

    Pole : 2

    Temperature Rise : Max 30C after 100 cycles OL at 150 percent rated current

    Voltage : 125 VAC

    Wire : 3

  • Environmental Specifications

    Operating Temperature : -40°C to 75°C

  • Material Specifications

    Body Material : Nylon

    Face Material : Nylon

    Grounding Screw : Steel

    Line Contacts : Brass Triple-Wipe

    Mounting Screws : Steel

    Strap Material : Zinc-Plated Steel

    Wallplate : Stainless Steel

  • Mechanical Specifications

    Terminal Accom. : 14-10 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

    Termination : Back and Side Wire

  • Product Features

    Color : Stainless Steel

    Device Type : Single Receptacle Outlet

    Feature : Tamper-Resistant

  • Standards and Certifications

    ANSI : C-73

    Applicable Standards : UL 498, UL514A, CSA C22.2 No. 42, CSA C22.2 No 18.1-04

    Certification/Listing : cCSAus, NOM-ANCE

    NEMA : WD-1 & WD-6

  • Warranty

    Warranty : 10-Year Limited

Related Videos

Tamper Resistant Clock Hanger Receptacles

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications