2-Gang Duplex Receptacles Wallplate, Midway Size, Non-Magnetic Stainless Steel
SSJ82-40
2-Gang, 2-Duplex Receptacles Stainless Steel, Midway size Wallplate. Stainless Steel
Familiar and functional, Leviton Traditional Wallplates are designed for use with Traditional Leviton devices. They represent styles and form factors that have stood the test of time. Their clean lines work in virtually any location, whether in new or retrofit construction, and they install quickly and easily. Leviton offers Traditional Wallplates in a vast array of colors and configurations.
Country of Origin : China
Documents
Technical Information
-
General Information
UPC : 078477278222
Product Features
Certification/Listing : UL/CSA
Color : Stainless Steel
Construction : Metal
Gang : 2
Material : 302 Stainless Steel
Size : Midway
Type : Duplex
Warranty : 10-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors