2-Gang Toggle Wallplate, Midway Size, Non-Magnetic Stainless Steel, C-Series
SSJ2-C40
2-Gang C-Series Toggle Wallplate, Midway Size, 302/304 Stainless Steel
Leviton’s C-Series of Stainless Steel Wallplates offers an extensive selection designed to enhance residential home décor and blend into commercial settings. The C-Series has 27 different configurations available, offered in various sizes for both single-Gang and multi-Gang applications. Available in both Type 430 Stainless Steel (magnetic) and Type 302/304 Stainless Steel (non-magnetic), the C-Series is ideal for corrosion resistance in commercial applications. With matching mounting screws included, Leviton wall plates accent any wall covering.
- Covers a 2-toggle wall switch
- Paintable to match your décor
- Easy to clean, smooth satin finish
- Round edges resist dust accumulation
Documents
Technical Information
-
General Information
UPC : 078477980217
Material Specifications
Material : 302 Stainless Steel
Type : Toggle Switch
Mechanical Specifications
Gang : 2
Mount : Device Mount
Product Features
Color : Stainless Steel
Size : Midway
Type : Toggle Switch
Standards & Certifications
Applicable Standards : UL 514D
Certification/Listing : cULus
Warranty
Warranty : 10-Year Limited