1-Gang Duplex Receptacle Wallplate, Midway Size, Magnetic Stainless Steel, C-Series
SLJ8-C00
1-Gang C-Series Duplex Receptacle Wallplate, Midway Size, 430 Stainless Steel
Leviton’s C-Series of Stainless Steel Wallplates offers an extensive selection designed to enhance residential home décor and blend into commercial settings. The C-Series has 27 different configurations available, offered in various sizes for both single-Gang and multi-Gang applications. Available in both Type 430 Stainless Steel (magnetic) and Type 302/304 Stainless Steel (non-magnetic), the C-Series is ideal for corrosion resistance in commercial applications. With matching mounting screws included, Leviton wall plates accent any wall covering.
- Covers a single duplex electrical outlet
- Paintable to match your décor
- Easy to clean, smooth satin finish
- Round edges resist dust accumulation
Documents
Technical Information
-
General Information
UPC : 07847798037
Material Specifications
Color : Stainless Steel
Gang : 1
Mount : Device Mount
Size : Standard
Type : Duplex
Mechanical Specifications
Gang : 1
Mount : Device Mount
Type : Duplex
Product Features
Color : Stainless Steel
Series : C-Series
Size : Standard
Standards & Certifications
Warranty : 10-Year Limited
Warranty
Warranty : 10-Year Limited
Related Videos
C-Series Wallplates
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors