2-Gang-Decora Duplex Wallplate, Midway Size, Non-Magnetic Stainless Steel
SJ826-40
2-Gang, 1-Decora, 1-Duplex Receptacle Stainless Steel, Midway size Wallplate. Stainless Steel
Leviton Combination Wallplates come in a variety of configurations and gangs, and are available in a broad selection of materials including, aluminum, brass, stainless steel and plastic, and in an assortment of colors. If you have a unique application, Leviton can also customize a wallplate for a specific job.
Country of Origin : China
Documents
Technical Information
-
General Information
UPC : 078477278277
Product Features
Color : Stainless Steel
Gang : 2
Material : 302 Stainless Steel
Size : Midway
Type : Decora Duplex
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors