Color Change Kit for Decora Volume Controls
SGVST-W
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477247822
Dimensional Data
Depth : 2.50 Inch/63.5 mm
Height : 4.06 Inch/103.2 mm
Width : 1.31 Inch/33.4 mm
Material Specifications
Color : White
Resistor Type : Cermetile
Mechanical Specifications
Attenuator Type : Transformer-Free
Mounting Location : Wall Mount
Switch Positions : Precision 12-Position
Technology : Digital
Performance Data
Frequency Response : 20Hz-20kHz +/- 1dB
Impedance : 2-16 Ohms Nominal 8 Ohms
Power Handling Peak : 200 Watts Peak
Power Handling RMS : 100 Watts RMS
Product Features
Attenuator Type : Transformer-Free
Mounting Location : Wall Mount
Power Handling Peak : 200 Watts Peak
Power Handling RMS : 100 Watts RMS
Style Name : Leviton Spec-Grade Sound
Switch Positions : Precision 12-Position
Switch Type : Slide
Type : Volume Control
Features & Benefits
- Features Decora® slide control with precision 12-positon switch (including full OFF position)
- Transformer-Free attenuation technology ensures linear frequency response, signal integrity and high power handling ability
- Cermetile resistors replace conventional autoformers to preserve audio signal purity
- Detachable cable connector is compatible with all standard speaker wire sizes (14-18 gauge)
- Decora® brand designer styling adds an elegant touch to any décor
- Can be used outdoors when mounted with any compatible Decora® all weather cover
- Provides the ability to adjust the volume of a pair of stereo speakers within a single listening zone
- Designed to be mounted in a single-gang wallswitch box
- Connector type: 0.200” eight pin in-line straight Phoenix plug with screw terminals (included)
Related Videos
Structured Media Panel – Installation