SDS00-15W
DISCONTINUED
Discontinued Product. 5-Button Digital Switch, Title 24 compliant, ASHRAE 90.1 compliant, White
The Sector® 5-Button Digital Switch (SDS00-15W) is designed for manually controlling dimmable and non-dimmable lighting within a Sector® lighting system zone or group. The 5-button model has three lighting level selections for dimmable lighting (Max, Bright and Dim), as well as ON (Daylight Harvesting is on) and OFF buttons.
Country of Origin : United States
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477432877
Mechanical Specifications
Mounting Type : Wall Mount
Product Features
Product Line : Sector
Product Type : Keypad
Protocol : SectorNet
Features & Benefits
- Compatible with Decora Wallplates
- Clean, Entry-Pad Design
- Fits in a Single-Gang Wallbox
- IR Receiver for Sector® Handheld Remote
- Remote or Manual Configuration Capability
- Ballasts, occupancy sensors, and control stations connect on a single bus, topology-free, and polarity-free, two conductors
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors