SDS00-12W
DISCONTINUED
Discontinued Product. 2-Button Digital Switch, Title 24 compliant, ASHRAE 90.1 compliant, White
Country of Origin : United States
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477432860
Mechanical Specifications
Mounting Type : Wall Mount
Product Features
Product Line : Sector
Product Type : Keypad
Protocol : SectorNet
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors