SBCS0-L00
DISCONTINUED
Discontinued Product. SECTOR® Relay Controller, Title 24 compliant, ASHRAE 90.1 compliant
The SECTOR® Relay enables switching control of any device or dimming control of any 0-10VDC controllable device as part of the SectorNet system. Used for individual fixture or entire zone control, the SECTOR® Relay provides additional system design options, allowing control of Ballast, Incandescent, LED, cold cathode, or other sources that may accept a 0-10VDC control input. The SECTOR® Relay also provides switching control of lighting and motor loads.
Country of Origin : Mexico
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477548950
Product Features
Product Line : Sector
Product Type : Relay Controller
Protocol : SectorNet
Features & Benefits
- Used for both switching only loads and dimming loads controllable with a 0-10V control signal
- Protected against high voltage transients, per IEE/ANSI/C62.41, Category B environment
- Supports SectorNet location functionality with zone ramp up/down and LED notification
- Connection to the network bus can be Class 1 or Class 2 wiring
- Test button to ensure correct setup and allows field activation of lighting loads toggling between three levels: 100%, 10%, or 0% (OFF)
- 0-10V Control Signal
- Not required for switching only loads
- 0-10V sinking control, 50mA, commonly used with ballasts, approximately 70 ballasts
- 0-10V sourcing control, 10mA, commonly used with analog control dimmers or LED fixtures
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors