VXC Assembly with RDT I/O Cable, Black
SBCOP
The VXC I/O Assembly is a connecting cord designed for data applications such as cameras, IP Security, and other smart building applications. The rugged indoor/outdoor jacket offers protection from water, chemicals, and sunlight for select outdoor environments. It offers excellent signal isolation, with PoE and alien crosstalk performance that exceeds industry standards. The cable's isolation wrap provides superior heat management and noise-reducing performance. 15ft length in stock, additional lengths available. Please contact Customer Service for details.
Color: Black
Country of Origin : United States
Specifications
Instruction Sheet
Documents
Features & Benefits
- Assembly includes a VXC Coupler, providing durable connections without the need for punchdown or proprietary tools
- Snagless plug design prevents tab breakage
- Outside diameter of 0.235" is easy to manage
- T568B wiring to function in either T568A or T568B application
- Compatible with 22 – 26 AWG cables solid or stranded
- Gel-free construction for easy termination
- Sunlight Resistant jacket tested to 1000 hours
- 15ft length in stock; Additional lengths available. Please contact Customer Service for details.