LEV Series IEC Pin & Sleeve Liquid-Tight Adapter
SAC12LEV
Liquid-Tight Adapter for 60A LEV Series Plugs and Connectors, 1-1/4" NPT
Country of Origin : China
Documents
Technical Information
-
General Information
UPC : 078477366899
Environmental Specifications
IP Rating : IP67/IP69K
Product Features
Accessory Type : Liquid-Tight Adapter
Color : Aluminum
Device Type : Accessory
IP Rating : IP67/IP69K
Material : Aluminum
Series : LEV Series
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors