LEV Series IEC Pin & Sleeve Non-Metallic Liquid-Tight Adapter, Bulk Pack of 50
SAC10LEVNMB
Non-Metallic Liquid-Tight Adapter for 60A Plugs and Connectors, 1" NPT, Bulk Pack of 50
Country of Origin : China
Documents
Technical Information
-
General Information
UPC : 078477043905
Product Features
Accessory Type : Liquid-Tight Adapter
Color : Impact Modified Nylon
Device Type : Accessory
Material : Impact Modified Nylon
Series : LEV Series
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors