Submeter, 24 Circuit, 120/208/240V, 24 single-phase meters with Wiring Harness
S8124-C24
120/208/240V, 24 Circuit Submeter - 24 single-phase meters with Wiring Harness
The VerifEye® Series 8000 Multiple Point Meters are designed to meter multi-tenant office buildings, medium-sized retail, institutional, multi-tenant residential and other high density applications. VerifEye Series 8000 meters provide twenty-four meter elements that are configured as 1 phase, 2 phase or 3 phase meters or monitors.
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477997161
Product Features
CTs Included : No Meter Only
Communication : ModBus/RTU, ModBus/TCP, TCP/IP, PPP, HTTP/HTML, FTP, NTP, XML, SNMP-Trap, Optional BACnet/IP
Enclosure : Indoor
Listings : (EMC): FCC Part 15 Class A, ICES-003, IEC6100-4-5, TUV and UL certified to IEC/EA/UL/CSA - 61010-1 2nd Edition CSA-C22.2 No. 61010-1-04, ANSI/C12.20 0.5 Class
Meter Configuration : Branch Circuit Monitor
Operating Temperature : -40°C to 70°C
Product Line : Series 8000
Product Type : Electric Submeter
Features & Benefits
- Building automation integration and tenant submetering
- Multiple point submeter—installation and hardware-savings
- Provides multiple electric loads in one device
- Monitors up to 24 current transformers—8 (3) phase, 12 (2) phase or 24 single phase loads
- 100 - 5,000 amp current transformers
- ModBus TCP, ModBus RTU (RS-485) and BACnet IP standard feature
- Measures kilowatt hours, kW demand, volts, amps
- Interval and net submetering
- Configurable via Ethernet or simple ModBus RTU network to BMS or VerifEye software solutions for tenant billing or measurement & verification (M&V)
- Five year warranty
- Use Leviton 0.1A CTs with the Series 8000 Submeter—see the Current Transformer Data Sheet for part numbers and details
- California Weights and Measures