Surge Power Strip
S1000-S15
Office grade surge strip with ABS plastic enclosure; 120V/15A; 15 ft cord with 5-15Pplug; (6) NEMA 5-15R outlets; 25kA Max Surge Current; 1010 Joules - BEIGE
Leviton’s Surge Protection Devices can be used individually or as part of a coordinated application strategy, to protect sensitive electronic equipment, in industrial, commercial and residential locations, from the stress and degradation inflicted by voltage transients. Leviton Surge Protection Devices are compliant with UL 1449 Standards. Leviton’s outstanding Surge Protection Devices divert damaging voltage transients, or surges, away from electronic equipment. Transients are diverted away from sensitive micro circuitry, providing protection against catastrophic failure, costly downtime and data disruptions.
Documents
Technical Information
-
General Information
UPC : 078477376409
RoHS Compliant : Yes
Electrical Specifications
Amperage : 15 A
Cord Length : 15 Foot
Frequency : 50/60Hz
Grade : Commercial
Number of Receptacles : 6
Surge Protection : Yes
Surge Technology : MOV
Voltage : 120 VAC
Material Specifications
Enclosure : Plastic
Enclosure Material : ABS Molded Plastic
Performance Data
Joules Rating : 1010
MCOV : 150V
Maximum Surge Current Rating : 25kA
Noise Filtering : -8dB to -25dB (@100K-100MHz)
Voltage Protection Rating (VPR) L-N, L-G, N-G : 600V, 700V, 700V
Standards and Certifications
ANSI/IEEE Category A, B and C : C-62.41 & 62.45
NOM : 057
UL1449 3rd Edition : cULus Listed
Warranty
Warranty : 5-Year Limited