Loading...

IllumaTech Rotary Fan Speed Control Switch, 1.5A, 4-Speed, Single Pole, Ivory

RTF01-10I

1.5 Amp, 120 Volt AC 60Hz, Single-Pole, IllumaTech Quiet Step Electro-Mechanical, Rotary Fan Speed Control - Ivory
Country of Origin : China

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477106570

  • Product Features

    Action : Rotary ON/OFF

    Available Colors : Ivry-I Wht-W Almnd-A

    Brand : IllumaTech

    Color : Ivory

    Device Type : Dimmer

    Feature : Quiet Step

    Load Rating : 1.5 Amp

    Load Type : Fan

    Preset : No

    Protection : Radio/TV Filter

    Standards and Certifications : UL/CSA

    Style Name : IllumaTech

    Switch Type : Single-Pole

    Type : Electro-Mechanical

    Voltage : 120 VAC

    Wallplate : 1 Gang Included

    Warranty : 2-Year Limited

Related Videos

Leviton Decora Devices

Project of the Week Series – Fan Speed Controls

Leviton Answer Series: Fan Speed Controls

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications