15 Amp Toggle Switch, Grounding Clip, Black
RS115-2E
Switch Framed Toggle, Single Pole, Quiet Switch, 15A-120V AC, Residential Grade, Quickwire and Side-Wired, Terminal Clamps, Grounding Clip, Ground Screw, Color: Black
Tried-and-true toggle designs, Leviton Residential Grade AC Quiet Switches cover all the bases; they install easily and are available in standard and illuminated versions. Their toggles and frames are constructed of impact-resistant thermoplastic, and they feature large head, hardened triple-drive screws for easy installation. Leviton's traditional switches are compatible with a wide range of Leviton plastic and metal wallplates.
Color: Black
Instruction Sheet
Technical Information
-
General Information
UPC : 078477411803
AC Horsepower Ratings
HP Rating : 1/2HP-120V
Electrical Specifications
Amperage : 15 A
Max. Amperage : 12 Amp
Voltage : 120 VAC
Material Specifications
Actuator Material : Thermoplastic
Body Material : Thermoplastic
Product Features
Amperage : 15 A
Color : Black
Feature : Framed
Grounding : Grounding
Pole : 1
Strap Material : Steel
Terminal Accom. : Side wiring accepts #10, #12 and #14 AWG copper (CU) or #10 and #12 copper clad (CC) wire, Quickwire push-in terminals accept #14 AWG solid copper (CU) wire only
Termination : Quickwire Push-In & Side
Type : Toggle Switch
Voltage : 120 VAC
Warranty : 2-Year Limited
Standards and Certifications
Standards and Certifications : UL/CSA
Features & Benefits
- The Leviton 15 Amp Single-Pole Quiet Switch controls lights from 1 location.
- Ideal for heavily-used areas like homes, offices, schools and commercial buildings, the switch features Quickwire push-in wiring and side wiring for fast installation.
- The included housing and screws provide durability.
- Controls light(s) from one location
- Robust housing and screws for increased durability
-
Side wiring accepts #10, #12 and #14 AWG copper (CU) or #10 and #12 copper clad (CC) wire
-
Quickwire push-in terminals accept #14 AWG solid copper (CU) wire only
- Self-grounding when installed in a properly grounded metal wall box