RENU® 15 Amp Tamper-Resistant Outlet/Receptacle Color Change Faceplate, Sea Spray
RKR15-SE
Leviton Renu Color Change Kit RKR15-SE for Renu 15A Tamper-Resistant Outlets, in Sea Spray
Renu in a snap! Renu is the smart new line of decorative electrical products from Leviton. Install Renu and get a fresh stylish look, plus the ability to change the color of any Renu device when you update a room. The line includes switches, outlets, GFCIs, dimmers, and sleek, screwless wallplates available in 20 designer colors. The Renu color change kit RKR15 makes it a snap to change the color of Renu 15A tamper-resistant outlets, without rewiring or needing an electrician. Just order a kit in the color of your choice and follow the simple directions to replace the existing face with a new hue. Snap on a wallplate (sold separately), and you’re done.
Color: Sea Spray
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477528815
RoHS Compliant : Yes
Product Features
Amperage : 15 A
Brand : Renu
Color : Sea Spray
Device Type : Outlet Color Change Kits
Product Family : Renu
Use With : RER15
Warranty : 5 Year Limited
Features & Benefits
- Color Change Kit RKR15 for Renu 15A tamper-resistant outlet RER15 (wallplate sold separately)
- Update any Renu 15A tamper-resistant outlet in a snap
- Tamper-resistant outlet faces easily snap off to change color
- Available in 20 designer colors
- Turns the electrical device into a decorative, easily updated accessory