RENU® 15 Amp USB Charger/Tamper-Resistant GFCI Outlet/Receptacle Color Change Faceplate, Café Latte
RKAA1-CA
Leviton Renu Color Change Kit RKAA1 for Renu 15A USB Charger/Tamper-Resistant Receptacle/Outlet - Cafe Latte
Renu in a snap! Renu is the smart line of decorative electrical products from Leviton. Install Renu and get a fresh stylish look, plus the ability to change the color of any Renu device when you update a room. The line includes switches, outlets, GFCIs, dimmers, and sleek, screwless wallplates available in 20 designer colors. The Renu color change kit RKAA1 makes it a snap to change the color of Renu 15A USB Charger/Tamper-Resistant Receptacle/Outlet, without rewiring or needing an electrician. Just order a kit in the color of your choice and follow the simple directions to replace the existing face with a new hue. Snap on a wallplate (sold separately), and you’re done.
Country of Origin : China
RoHS Compliant:
Yes – Click Here
Technical Information
-
General Information
UPC : 078477804353
RoHS Compliant : Yes
Product Features
Amperage : 15 A
Brand : Renu
Color : Cafe Latte
Device Type : Outlet Color Change Kits
Product Family : Renu
Use With : RUAA1
Warranty : 5 Year Limited
Features & Benefits
- Color Change Kit for Renu 15A USB Charger/Tamper-Resistant Receptacle/Outlet RUAA1 (wallplate sold separately)
- Update the color of Renu 15A USB Charger/Tamper-Resistant Receptacle/Outlet RUAA1 Outlet by removing face and snapping on new color
- Available in 20 designer colors
- Turns the electrical device into a decorative, easily updated accessory
Related Videos
Project of the Week Series – Add Color to Your Home with Leviton Renu®
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors