RELAY-1TB
DISCONTINUED
Discontinued Product. GreenMAX Relay, Latching, 1-pole, basic, 30A 24-277, 347VAC 50/60Hz, Title 24 compliant, ASHRAE 90.1 compliant
Country of Origin : China
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847749893
Product Features
Product Line : GreenMAX
Product Type : Relay Module
Features & Benefits
- 25,000A Short Circuit Current Rating (SCCR) at 277VAC
- Rated at 30A General Fluorescent Ballast and 20A Incandescent
- All Models are Latching Relays with Manual Actuator
- Exclusive Dimming and Switching Relay Module for Daylight Harvesting
- Exclusive Dimming and Sensing Relay Module for Smart Metering
- Load Ratings: 24-277VAC, 20A Tungsten Halogen Incandescent,
- 24-277VAC, 30A Ballast, 347VAC, 20A Ballast, 120VAC 1/2 Hp Motor, 277VAC 1 Hp Motor, 240VAC 1Hp Motor, Wire Range: #14 - #6 AWG Copper, Torque 16 in.-lbs, 25,000A SCCR Rating at 277VAC
Related Videos
GreenMAX
GreenMAX Modular Design
GreenMAX HDU Basic Navigation
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors