GreenMAX® latching relay, 1-pole RTC basic
RELAY-1CB
GreenMAX Relay, Latching, 1-pole, Return-To-Closed basic, 30A 24-277, 347VAC 50/60Hz, Title 24 compliant, ASHRAE 90.1 compliant
The Leviton GreenMAX Lighting Control Relay Panel line offers features and performance not available from any competing product on the market today.
Do you have a question about a relay panel or lighting control system?
Country of Origin : China
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847749885
Product Features
Circuits/Channels : 1
Product Line : GreenMAX
Product Type : Relay Module
Features & Benefits
- 25,000A Short Circuit Current Rating (SCCR) at 277VAC
- Rated at 30A General Fluorescent Ballast and 20A Incandescent
- All Models are Latching Relays with Manual Actuator
- Exclusive Dimming and Switching Relay Module for Daylight Harvesting
- Exclusive Dimming and Sensing Relay Module for Smart Metering
- Load Ratings: 24-277VAC, 20A Tungsten Halogen Incandescent, 24-277VAC, 30A Ballast, 347VAC, 20A Ballast, 120VAC 1/2 Hp Motor, 277VAC 1 Hp Motor, 240VAC 1Hp Motor, Wire Range: #14 - #6 AWG Copper, Torque 16 in.-lbs., 25,000A SCCR Rating at 277VAC
Related Videos
GreenMAX
GreenMAX Modular Design
GreenMAX HDU Basic Navigation
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors