Loading...

Wall Plate for GreenMAX® Keypad Light Switch, 6 Gang, Engraved, Ivory

RDGSW-M6I

GreenMAX Digital Switch Multi Gang Screwless Snap-On (Decora) Wallplate, 6 Gang, Ivory, Engraved. A completed GreenMAX Multi-Gang Engraving Form must accompany order, Title 24 compliant, ASHRAE 90.1 compliant

Leviton GreenMAX Keypad Light Switches are 100% digital. Specifically designed for use with GreenMAX Relay Panels, GreenMAX Digital Keypad Light Switches utilize the LumaCAN protocol for unparalleled programming flexibility.

Color: Ivory

Country of Origin : Mexico

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477686263

  • Product Features

    Color : Ivory

    Product Line : GreenMAX

    Product Type : Wallplate

Related Videos

Engraving for GreenMAX

Take Green to the MAX!

Imagine a space where every detail is meticulously managed, where energy efficiency is paramount, and where classic elegance is never compromised.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications