RailSafe Cat 6A 23 AWG S/FTP Cable, LSHF/LSZH, EuroClass B2ca, Gray, 1640 ft (500 m), Reel
RAILSAFE-AC6S-FTP-B2CA-500GY
Leviton RailSafe Cat 6A S/FTP cables are designed to meet the need of railway environments, exceeding Category 6A performance standards. They are rated to 500MHz and are suitable for use in all Class EA structured wiring cable systems. The applications supported include 10 Gigabit Ethernet, Gigabit Ethernet, Power over Ethernet, and broadband video transmissions at frequencies up to 500MHz. (SKU: Railsafe AC6S/FTP-B2ca-500GY)
Color: Gray
Country of Origin : United Kingdom
Specifications
Documents
Technical Information
Product Features
Product Family : Copper Cable
Brand : RailSafe
Category Rating : Cat 6A
Color : Gray
Construction : S/FTP
Flame Rating : Euroclass - B2ca,LSHF/LSZH,IEC 60332-3
Length : 1640 ft (500 m)
Packaging : Reel
Features & Benefits
- 23 AWG solid annealed copper wire
- 4 twisted pairs individually screened and cabled together – providing excellent EMI immunity
- Overall braided screen – for improved shielding efficiency, increased mechanical robustness, and heat dissipation
- Designed to support all Class EA protocols including 10GBASE-T
- Halogen Free Flame Retardant – Low Smoke (HFFR-LS)
- Enhanced HFFR-LS material meets the requirements of the Construction Products Regulation (CPR) Euroclass B2ca
- CE marked for CPR
- Designed and manufactured in Leviton's carbon neutral UK facility
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors